See datasheet for actual packaging/pinout drawings

Package | PIN:

DW | 20

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.44
10 - 24 $ 3.10
25 - 99 $ 2.89
100 - 249 $ 2.53
250 - 499 $ 2.37
500 - 749 $ 2.02
750 - 999 $ 1.70
1000 - 9999 $ 1.62
  View datasheet for SN74S1053DW View product folder for SN74S1053DW

Adjust your quantity during checkout

SN74S1053DW-16-Bit Schottky Barrier Diode Bus-Termination Array

This Schottky barrier diode bus-termination array is designed to reduce reflection noise on memory bus lines. This device consists of a 16-bit high-speed Schottky diode array suitable for clamping to VCC and/or GND.

The SN74S1053 is characterized for operation from 0°C to 70°C. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00