See datasheet for actual packaging/pinout drawings

Package | PIN:

NS | 20

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.16
10 - 24 $ 2.84
25 - 99 $ 2.64
100 - 249 $ 2.32
250 - 499 $ 2.17
500 - 749 $ 1.85
750 - 999 $ 1.56
1000 - 9999 $ 1.49
  View datasheet for SN74S1053NSR View product folder for SN74S1053NSR

Adjust your quantity during checkout

SN74S1053NSR-16-Bit Schottky Barrier Diode Bus-Termination Array

This Schottky barrier diode bus-termination array is designed to reduce reflection noise on memory bus lines. This device consists of a 16-bit high-speed Schottky diode array suitable for clamping to VCC and/or GND.

The SN74S1053 is characterized for operation from 0°C to 70°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00