See datasheet for actual packaging/pinout drawings

Package | PIN:

DGG | 48

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.34
10 - 24 $ 4.81
25 - 99 $ 4.49
100 - 249 $ 4.02
250 - 499 $ 3.76
500 - 749 $ 3.27
750 - 999 $ 2.83
1000 - 9999 $ 2.77
  View datasheet for SN74SSTVF16857GR View product folder for SN74SSTVF16857GR

Adjust your quantity during checkout

SN74SSTVF16857GR-14-Bit Registered Buffer With SSTL_2 Inputs and Outputs

This 14-bit registered buffer is designed for 2.3-V to 2.7-V VCC operation.

All inputs are SSTL_2, except the LVCMOS reset (RESET)\ input. All outputs are edge-controlled circuits optimized for unterminated DIMM loads and meet SSTL_2 Class I specifications.

The SN74SSTVF16857 operates from a differential clock (CLK and CLK\). Data are registered at the crossing of CLK going high and CLK\ going low.

The device supports low-power standby operation. When RESET\ is low, the differential input receivers are disabled, and undriven (floating) data, clock, and reference voltage (VREF) inputs are allowed. In addition, when RESET\ is low, all registers are reset, and all outputs are forced low. The LVCMOS RESET\ input always must be held at a valid logic high or low level.

To ensure defined outputs from the register before a stable clock has been supplied, RESET\ must be held in the low state during power up.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00