See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

N | 16

Temp:

S (-20 to 85)

ECO Plan:

Pb-Free (RoHS)

SN751177N


Dual Differential Driver/Receiver Pairs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.59
10 - 24 $ 4.13
25 - 99 $ 3.85
100 - 249 $ 3.37
250 - 499 $ 3.16
500 - 749 $ 2.69
750 - 999 $ 2.27
1000 - 9999 $ 2.16

Adjust your quantity during checkout

Texas Instruments SN751177N

The SN751177 and SN751178 dual differential drivers and receivers are monolithic integrated circuits that are designed for balanced multipoint bus transmission at rates up to 10 Mbit/s. They are designed to improve the performance of full-duplex data communications over long bus lines and meet ANSI Standards TIA/EIA-422-B and TIA/EIA-485-A and ITU Recommendations V.10 and V.11.

The SN751177 and SN751178 driver outputs provide limiting for both positive and negative currents and thermal-shutdown protection from line-fault conditions on the transmission bus line.

The receiver features high input impedance of at least 12k , an input sensitivity of ±200 mV over a common-mode input voltage range of -12 V to 12 V, and typical input hysteresis of 50 mV. Fail-safe design ensures that if the receiver inputs are open, the receiver outputs always will be high.

The SN751177 and SN751178 are characterized for operation from -20°C to 85°C. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00