See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 16

Temp:

S (-20 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.19
10 - 24 $ 4.67
25 - 99 $ 4.35
100 - 249 $ 3.81
250 - 499 $ 3.57
500 - 749 $ 3.04
750 - 999 $ 2.56
1000 - 9999 $ 2.45
  View datasheet for SN751178N View product folder for SN751178N

Adjust your quantity during checkout

SN751178N-Dual Differential Driver/Receiver Pairs

The SN751177 and SN751178 dual differential drivers and receivers are monolithic integrated circuits that are designed for balanced multipoint bus transmission at rates up to 10 Mbit/s. They are designed to improve the performance of full-duplex data communications over long bus lines and meet ANSI Standards TIA/EIA-422-B and TIA/EIA-485-A and ITU Recommendations V.10 and V.11.

The SN751177 and SN751178 driver outputs provide limiting for both positive and negative currents and thermal-shutdown protection from line-fault conditions on the transmission bus line.

The receiver features high input impedance of at least 12k , an input sensitivity of ±200 mV over a common-mode input voltage range of -12 V to 12 V, and typical input hysteresis of 50 mV. Fail-safe design ensures that if the receiver inputs are open, the receiver outputs always will be high.

The SN751177 and SN751178 are characterized for operation from -20°C to 85°C. View datasheet
View product folder

Order SummaryEdit >
THS3095D (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00