See datasheet for actual packaging/pinout drawings

Package | PIN:

PS | 8

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.09
10 - 24 $ 1.87
25 - 99 $ 1.74
100 - 249 $ 1.51
250 - 499 $ 1.40
500 - 749 $ 1.17
750 - 999 $ 0.96
1000 - 9999 $ 0.88
  View datasheet for SN75140PSR View product folder for SN75140PSR

Adjust your quantity during checkout

SN75140PSR-Dual Line Receiver

This device consists of a dual single-ended line receiver with TTL-compatible strobes and outputs. The reference voltage (switching threshold) is applied externally and can be adjusted from 1.5 V to 3.5 V, making it possible to optimize noise immunity for a given system design. Due to the low input current (less than 100 uA), the device is suited ideally for party-line (data-bus) systems.

The SN75140 has a common reference-voltage pin and a common strobe.

The SN75140 is characterized for operation from 0°C to 70°C.

H = high level, L = low level, X = irrelevant

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00