See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

P | 8

Temp:

C (0 to 70)

ECO Plan:

Pb-Free (RoHS)

SN75150P


Dual Line Driver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.80
10 - 24 $ 1.61
25 - 99 $ 1.48
100 - 249 $ 1.27
250 - 499 $ 1.17
500 - 749 $ 0.96
750 - 999 $ 0.76
1000 - 9999 $ 0.68

Adjust your quantity during checkout

Texas Instruments SN75150P

The SN75150 is a monolithic dual line driver designed to satisfy the requirements of the standard interface between data-terminal equipment and data-communication equipment as defined by TIA/EIA-232-F. A rate of 20 kbits/s can be transmitted with a full 2500-pF load. Other applications are in data-transmission systems using relatively short single lines, in level translators, and for driving MOS devices. The logic input is compatible with most TTL families. Operation is from 12-V and -12-V power supplies.

The SN75150 is characterized for operation from 0°C to 70°C.
View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00