See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

SN75155D


Line Driver And Receiver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.82
10 - 24 $ 1.56
25 - 99 $ 1.51
100 - 249 $ 1.15
250 - 499 $ 1.14
500 - 749 $ 0.96
750 - 999 $ 0.77
1000 - 9999 $ 0.62

Adjust your quantity during checkout

Texas Instruments SN75155D

The SN75155 monolithic line driver and receiver is designed to satisfy the requirements of the standard interface between data terminal equipment and data communication equipment as defined by ANSI EIA/TIA-232-E. A response control input is provided for the receiver. A resistor or a resistor and a bias voltage can be connected between the response control input and ground to provide noise filtering. The driver used is similar to the SN75188. The receiver used is similar to the SN75189A.

The SN75155 is characterized for operation from 0°C to 70°C.

View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00