See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.40
10 - 24 $ 2.16
25 - 99 $ 2.01
100 - 249 $ 1.76
250 - 499 $ 1.65
500 - 749 $ 1.40
750 - 999 $ 1.18
1000 - 9999 $ 1.13
  View datasheet for SN75157D View product folder for SN75157D

Adjust your quantity during checkout

SN75157D-Dual Differential Line Receiver

The SN75157 is a dual differential line receiver designed to meet Standards EIA/TIA-422-B and -423-B and ITU V.10 and V.11. It utilizes Schottky circuitry and has TTL-compatible outputs. The inputs are compatible with either a single-ended or a differential-line system. The device operates from a single 5-V power supply and is supplied in 8-pin dual-in-line and small-outline packages.

The SN75157 is characterized for operation from 0°C to 70°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00