See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 14

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.89
10 - 24 $ 4.40
25 - 99 $ 4.10
100 - 249 $ 3.59
250 - 499 $ 3.37
500 - 749 $ 2.86
750 - 999 $ 2.41
1000 - 9999 $ 2.30
  View datasheet for SN75159N View product folder for SN75159N

Adjust your quantity during checkout

SN75159N-Dual Differential Line Driver With 3-State Outputs

The SN75159 dual differential line driver with 3-state outputs is designed to provide all the features of the SN75158 line driver with the added feature of driver output controls. There is an individual control for each driver. When the output control is low, the associated outputs are in a high-impedance state and the outputs can neither drive nor load the bus. This permits many devices to be connected together on the same transmission line for party-line applications.

The SN75159 is characterized for operation from 0°C to 70°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00