See datasheet for actual packaging/pinout drawings

Package | PIN:

NS | 16

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.29
10 - 24 $ 2.07
25 - 99 $ 1.92
100 - 249 $ 1.69
250 - 499 $ 1.58
500 - 749 $ 1.34
750 - 999 $ 1.13
1000 - 9999 $ 1.08
  View datasheet for SN75175NSR View product folder for SN75175NSR

Adjust your quantity during checkout

SN75175NSR-Quadruple Differential Line Receiver

The SN65175 and SN75175 are monolithic quadruple differential line receivers with 3-state outputs. They are designed to meet the requirements of ANSI Standards EIA/TIA-422-B, RS-423-B, and RS-485, and several ITU recommendations. These standards are for balanced multipoint bus transmission at rates up to 10megabits per second. Each of the two pairs of receivers has a common active-high enable.

The receivers feature high input impedance, input hysteresis for increased noise immunity, and input sensitivity of ±200 mV over a common-mode input voltage range of ±12 V. The SN65175 and SN75175 are designed for optimum performance when used with the SN75172 or SN75174 quadruple differential line drivers.

The SN65175 is characterized for operation from -40°C to 85°C. The SN75175 is characterized for operation from 0°C to 70°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00