See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NS | 14

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

SN75183NSR


Quadruple Differential Line Driver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.50
10 - 24 $ 2.24
25 - 99 $ 2.08
100 - 249 $ 1.81
250 - 499 $ 1.67
500 - 749 $ 1.40
750 - 999 $ 1.15
1000 - 9999 $ 1.05

Adjust your quantity during checkout

Texas Instruments SN75183NSR

The DS8830, SN55183, and SN75183 dual differential line drivers are designed to provide differential output signals with high current capability for driving balanced lines, such as twisted pair, at normal line impedances without high power dissipation. These devices can be used as TTL expander/phase splitters, because the output stages are similar to TTL totem-pole outputs.

The driver is of monolithic single-chip construction, and both halves of the dual circuits use common power supply and ground terminals.

The SN55183 is characterized for operation over the full military temperature range of -55°C to 125°C. The DS8830 and SN75183 are characterized for operation from 0°C to 70°C. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00