See datasheet for actual packaging/pinout drawings

Package | PIN:

P | 8

Temp:

C (0 to 70)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 2.88
10 - 24 $ 2.58
25 - 99 $ 2.40
100 - 249 $ 2.09
250 - 499 $ 1.93
500 - 749 $ 1.62
750 - 999 $ 1.33
1000 - 9999 $ 1.22
  View datasheet for SN75372P View product folder for SN75372P

Adjust your quantity during checkout

SN75372P-Dual MOSFET Drivers

The SN75372 is a dual NAND gate interface circuit designed to drive power MOSFETs from TTL inputs. It provides high current and voltage levels necessary to drive large capacitive loads at high speeds. The device operates from a VCC1 of 5 V and a VCC2 of up to 24 V.

The SN75372 is characterized for operation from 0°C to 70°C.

View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00