See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DW | 20

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

SN75ALS174ADW


Quadruple Differential Line Driver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.03
10 - 24 $ 3.62
25 - 99 $ 3.41
100 - 249 $ 2.97
250 - 499 $ 2.77
500 - 749 $ 2.39
750 - 999 $ 2.04
1000 - 9999 $ 1.73

Adjust your quantity during checkout

Texas Instruments SN75ALS174ADW

The SN75ALS174A is a quadruple line driver with tri-state differential outputs. It is designed to meet the requirements of ANSI Standards EIA/TIA-422-B and RS-485. This device is optimized for balanced multipoint bus transmission at rates of up to 20 Mbit/s.

Each driver features wide positive and negative common-mode output voltage ranges that make them suitable for party-line applications in noisy environments.

The SN75ALS174A provides positive- and negative-current limiting and thermal shutdown for protection from line fault conditions on the transmission bus line. Shutdown occurs at a junction temperature of approximately 150°C.

The SN75ALS174A is characterized for operation from 0°C to 70°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00