See datasheet for actual packaging/pinout drawings

Package | PIN:

PS | 8

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.76
10 - 24 $ 1.58
25 - 99 $ 1.47
100 - 249 $ 1.28
250 - 499 $ 1.18
500 - 749 $ 0.99
750 - 999 $ 0.81
1000 - 9999 $ 0.74
  View datasheet for SN75ALS191PSR View product folder for SN75ALS191PSR

Adjust your quantity during checkout

SN75ALS191PSR-Dual Differential Line Driver

The SN75ALS191 is a dual, high-speed, differential line driver designed to meet ANSI Standard EIA/TIA-422-B and ITU Recommendation V.11. The inputs are TTL- and CMOS-compatible and have input clamp diodes. Schottky-diode-clamped transistors minimizes propagation delay time. This device operates from a single 5-V power supply and is supplied in 8-pin packages.

The SN75ALS191 is characterized for operation from 0°C to 70°C.

View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00