See datasheet for actual packaging/pinout drawings


Package | PIN:

NS | 16


C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)


Quadruple Differential Line Receiver

TI Store Price:

1 - 9 $ 4.67
10 - 24 $ 3.94
25 - 99 $ 3.79
100 - 249 $ 2.48
250 - 499 $ 2.47
500 - 749 $ 2.29
750 - 999 $ 1.72
1000 - 9999 $ 1.30

Adjust your quantity during checkout

Texas Instruments SN75ALS197NSR

The SN75ALSI97 is a monolithic, quadruple line receiver with 3-state outputs designed using advanced, low-power, Schottky technology. This technology provides combined improvements in bar design, tooling production, and wafer fabrication. This, in turn, provides significantly less power requirements and permits much higher data throughput than other designs. The device meets the specifications of ITU Recommendations V.10, V.11, X.26, and X.27. It features 3-state outputs that permit direct connection to a bus-organized system with a fail-safe design that ensures the outputs will always be high if the inputs are open.

The device is optimized for balanced, multipoint bus transmission at rates up to 20 megabits per second. The input features high-input impedance, input hysteresis for increased noise immunity, and an input sensitivity of ±300 mV over a common-mode input voltage range of -7 V to 7 V. It also features active-high and active-low enable functions that are common to the four channels. The SN75ALS197 is designed for optimum performance when used with the SN75ALS192 quadruple differential line driver.

The SN75ALS197 is characterized for operation from 0°C to 70°C. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00