See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 14

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.99
10 - 24 $ 0.87
25 - 99 $ 0.79
100 - 249 $ 0.67
250 - 499 $ 0.61
500 - 749 $ 0.47
750 - 999 $ 0.36
1000 - 9999 $ 0.31
  View datasheet for SN75C188DR View product folder for SN75C188DR

Adjust your quantity during checkout

SN75C188DR-Quadruple Low-Power Line Driver

The SN75C188 is a monolithic, low-power, quadruple line driver that interfaces data terminal equipment with data communications equipment. This device is designed to conform to ANSI Standard EIA/TIA-232-E.

An external diode in series with each supply-voltage terminal is needed to protect the SN75C188 under certain fault conditions to comply with EIA/TIA-232-E.

The SN75C188 is characterized for operation from 0°C to 70°C.

H = high level, L = low level,
X = don't care

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00