See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 14

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

SN75C198D


Quadruple Low-Power Line Drivers

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.87
10 - 24 $ 4.38
25 - 99 $ 4.08
100 - 249 $ 3.58
250 - 499 $ 3.35
500 - 749 $ 2.85
750 - 999 $ 2.40
1000 - 9999 $ 2.30

Adjust your quantity during checkout

Texas Instruments SN75C198D

The SN75C198 is a monolithic low-power BI-MOS device containing four low-power line drivers designed to interface data terminal equipment (DTE) with data circuit-terminating equipment (DCE) in conformance with the specifications of ANSI EIA/TIA-232-E. The drivers of the SN75C198 are similar to those of the SN75C188 quadruple driver. The drivers have a controlled-output slew rate that is limited to a maximum of 30 V/us. This feature eliminates the need for external components.

The sleep-mode input, SM\, can switch the outputs to high impedance, which avoids the transmission of corrupted data during power-up and allows significant system power savings during data-off periods.

The SN75C198 is characterized for operation from 0°C to 70°C.

H = high level, L = low level,
X = irrelevant, Z= high impedance

View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00