See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RHH | 36

Temp:

S (0 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN75DP118RHHT


Display Port 1:1 Repeater

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.68
10 - 24 $ 3.31
25 - 99 $ 3.01
100 - 249 $ 2.72
250 - 499 $ 2.46
500 - 749 $ 2.07
750 - 999 $ 1.75
1000 - 9999 $ 1.67

Adjust your quantity during checkout

Texas Instruments SN75DP118RHHT

The SN75DP118 is a one Dual-Mode DisplayPort input to one Dual-Mode DisplayPort output. The output follows the input signal in a manner that provides the highest level of signal integrity while supporting the EMI benefits of spread spectrum clocking. The SN75DP118 data rates of up to 2.7 Gbps through each link for a total throughput of up to 10.8 Gbps can be realized.

In addition to the DisplayPort high speed signal lines, the SN75DP118 also supports the Hot Plug Detect (HPD) and Cable Adapter Detect (CAD) channels.

The SN75DP118 is characterized for operation over ambient air temperature of 0°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00