See datasheet for actual packaging/pinout drawings

Package | PIN:

RSB | 40

Temp:

S (0 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.49
10 - 24 $ 2.23
25 - 99 $ 2.07
100 - 249 $ 1.80
250 - 499 $ 1.66
500 - 749 $ 1.40
750 - 999 $ 1.15
1000 - 9999 $ 1.05
  View datasheet for SN75DP139RSBR View product folder for SN75DP139RSBR

Adjust your quantity during checkout

SN75DP139RSBR-DisplayPort to TMDS Translator

The SN75DP139 is a dual-mode DisplayPort input to Transition-Minimized Differential Signaling (TMDS) output. The TMDS output has a built-in level-shifting re-driver supporting Digital Video Interface (DVI) 1.0 and High Definition Multimedia Interface (HDMI) 1.4b standards. The SN75DP139 is specified up to a maximum data rate of 3.4 Gbps, supporting resolutions greater then 1920 × 1200 or HDTV 12-bit color depth at 1080p (progressive scan). The SN75DP139 is compliant with the HDMI 1.4b specifications and supports optional protocol enhancements such as 3D graphics at resolutions demanding a pixel rate up to 340 MHz.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00