See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

SN75LBC184D


Transient Voltage Suppression Differential Transceiver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.45
10 - 24 $ 3.10
25 - 99 $ 2.89
100 - 249 $ 2.53
250 - 499 $ 2.37
500 - 749 $ 2.02
750 - 999 $ 1.70
1000 - 9999 $ 1.63

Adjust your quantity during checkout

Texas Instruments SN75LBC184D

The SN75LBC184 and SN65LBC184 devices are differential data line transceivers in the trade-standard footprint of the SN75176 with built-in protection against high-energy noise transients. This feature provides a substantial increase in reliability for better immunity to noise transients coupled to the data cable over most existing devices. Use of these circuits provides a reliable low-cost direct-coupled (with no isolation transformer) data line interface without requiring any external components.

The SN75LBC184 and SN65LBC184 can withstand overvoltage transients of 400-W peak (typical). The conventional combination wave called out in IEC 61000-4-5 simulates the overvoltage transient and models a unidirectional surge caused by overvoltages from switching and secondary lightning transients.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00