See datasheet for actual packaging/pinout drawings

Package | PIN:

DB | 28

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.94
10 - 24 $ 5.34
25 - 99 $ 4.99
100 - 249 $ 4.47
250 - 499 $ 4.17
500 - 749 $ 3.63
750 - 999 $ 3.14
1000 - 9999 $ 3.08
  View datasheet for SN75LBC187DBR View product folder for SN75LBC187DBR

Adjust your quantity during checkout

SN75LBC187DBR-Multichannel EIA-232 Driver/Receiver With Charge Pump

The SN75LBC187 is a low-power LinBiCMOSTM device containing three drivers, five receivers, and a switched-capacitor voltage converter. The SN75LBC187 provides a single chip and single 5-V supply interface between the asynchronous communications element and the serial port connector of the data terminal equipment (DTE). This device has been designed to conform to ANSI Standards EIA/TIA-232-E, EIA/TIA-562, and ITU recommendation V.28.

The switched-capacitor voltage converter of the SN75LBC187 uses four small external capacitors to generate the positive and negative voltages required by EIA/TIA-232-E (and V.28) line drivers from a single 5-V input. The drivers feature output slew-rate limiting to eliminate the need for external filter capacitors. The receivers can accept ±30 V without damage. The device also features a reduced power or shutdown mode that cuts the quiescent power to the IC when not transmitting data between the CPU and peripheral.

The SN75LBC187 has been designed using LinBiCMOSTM technology and cells contained in the Texas Instruments LinASICTM library. The SN75LBC187 is characterized for operation from 0°C to 70°C.

NOTE:
This device includes circuit designs and process technologies that have patents pending.

View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00