H = high level, L = low level, X = irrelevant, ? = indeterminate, Z = high impedance (off)

-0.2 V < VID < 0.2 V View datasheet
View product folder



See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DW | 20

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

SN75LBC771DW


GeoPort™ Transceiver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.58
10 - 24 $ 3.23
25 - 99 $ 3.00
100 - 249 $ 2.63
250 - 499 $ 2.47
500 - 749 $ 2.10
750 - 999 $ 1.77
1000 - 9999 $ 1.69

Adjust your quantity during checkout

Texas Instruments SN75LBC771DW

The SN75LBC771 is a low-power LinBiCMOSTM device that incorporates the drivers and receivers for a 9-pin GeoPort host interface. GeoPort combines hybrid EIA/TIA-422-B and EIA/TIA-423-B drivers and receivers to transmit data up to four-Mbit/s full duplex. GeoPort is a serial communications standard that is intended to replace the RS-232, AppleTalk, and printer ports all in one connector in addition to providing real-time data transfer capability. The SN75LBC771 provides point-to-point connections between GeoPort-compatible devices with data transmission rates up to 4-Mbit/s full duplex featuring a hot-plug capability. Applications include connection to telephone, ISDN, digital sound and imaging, fax-data modems, and other traditional serial and parallel connections. The GeoPort is backwardly compatible to both LocalTalk and AppleTalk.

While the SN75LBC771 is powered off (VCC and VEE = 0), the outputs are in a high-impedance state. Also, when the shutdown (SHDN) terminal is high, all outputs go into a high-impedance state. A logic high on the driver enable (DEN\) terminal places the outputs of the differential driver into a high-impedance state. All drivers and receivers have fail-safe mechanisms that ensure a high output state when the inputs are left open.

The SN75LBC771 is characterized for operation over the 0°C to 70°C temperature range.













Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00