See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DL | 56

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

SN75LBC978DLR


9-Channel Differential Transceiver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 37.39
10 - 24 $ 34.86
25 - 99 $ 32.34
100 - 249 $ 30.32
250 - 499 $ 28.29
500 - 749 $ 25.26
750 - 999 $ 22.64
1000 - 9999 $ 20.21

Adjust your quantity during checkout

Texas Instruments SN75LBC978DLR

The SN75LBC978 is a nine-channel differential transceiver based on the 75LBC176 LinASIC™ cell. Use of TI’'s LinBiCMOS™. On-chip enabling logic makes this device applicable for the data path (eight data bits plus parity) and the control path (nine bits) for the Small Computer Systems Interface (SCSI) standard. The WRAP function allows in-circuit testing and wired-OR channels for the BSY, RST, and SEL signals of the SCSI bus.

The SN75LBC978 is packaged in a shrink small-outline package (DL) with improved thermal characteristics using heat-sink terminals. This package is ideal for low-profile, space-restricted applications such as hard disk drives.

The switching speed of the SN75LBC978 is sufficient to transfer data over the data bus at 10 million transfers per second. Each of the nine identical channels conforms to the requirements of the ANSI RS-485 and ISO 8482:1987(E) standards referenced by ANSI X3.131-1993 (SCSI-2) and the proposed SCSI-3 standards.

The SN75LBC978 is characterized for operation from 0°C to 70°C

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00