See datasheet for actual packaging/pinout drawings

Package | PIN:

DB | 28

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.49
10 - 24 $ 4.05
25 - 99 $ 3.77
100 - 249 $ 3.30
250 - 499 $ 3.09
500 - 749 $ 2.63
750 - 999 $ 2.22
1000 - 9999 $ 2.12
  View datasheet for SN75LV4737ADBR View product folder for SN75LV4737ADBR

Adjust your quantity during checkout

SN75LV4737ADBR-3.3-V/5-V Multichannel RS-232 Line Driver/Receiver

The SN75LV4737A consists of three line drivers, five line receivers, and a charge-pump circuit. It provides the electrical interface between an asynchronous communication controller and the serial-port connector, and meets the requirements of TIA/EIA-232-F. This combination of drivers and receivers matches those needed for the typical serial port used in an IBM PC/AT or compatibles. The charge pump and five small external capacitors allow operation from a single 3.3-V supply, and four capacitors allow operation from a 5-V supply.

The device has flexible control options for power management when the serial port is inactive. A common disable for all of the drivers and receivers is provided with the active-high STBY input. The active-low EN\ input is an enable for one receiver to implement a wake-up feature for the serial port. All the logic inputs can accept signals from controllers operating from a 5-V supply, even though the SN75LV4737A is operating from 3.3 V.

The SN75LV4737A is characterized for operation over the temperature range of 0°C to 70°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00