See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

SN75LVCP600SEVM-Evaluation Module for the LVCP600S

The SN75LVCP600SEVM is designed to provide easy evaluation of the LVCP600S. It is also meant to serve as a reference design to show a practical example of how to design the device in production designs. The interface to the EVM consists of two standard SATA connectors. Therefore, in order to connect the EVM to your system set up, you will most likely need 2 Standard SATA cables that are not provided with the EVM.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00