See datasheet for actual packaging/pinout drawings


Two Channel SATA 6Gbps Redriver/Equalizer Evaluation Module

TI Store Price:

Unit price: $199.00

Adjust your quantity during checkout

Texas Instruments SN75LVCP601EVM

The SN75LVCP601EVM is designed to facilitate easy evaluation of the LVCP601 using internal SATA connectors. Physical switches allow for simple configuration of the equalization, de-emphasis, and operation mode settings of the LVCP601. The EVM board has two internal SATA connectors, one for the host side and one for the device side of the redriver. This module also runs on a 3V supply voltage that is derived from the standard SATA power connection.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00