See datasheet for actual packaging/pinout drawings

Package | PIN:

DGG | 64

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 10.79
10 - 24 $ 9.71
25 - 99 $ 9.07
100 - 249 $ 8.13
250 - 499 $ 7.59
500 - 749 $ 6.60
750 - 999 $ 5.72
1000 - 9999 $ 5.60
  View datasheet for SN75LVDS387DGG View product folder for SN75LVDS387DGG

Adjust your quantity during checkout

SN75LVDS387DGG-16-Channel LVDS Driver

This family of 4, 8, and 16 differential line drivers implements the electrical characteristics of low-voltage differential signaling (LVDS). This signaling technique lowers the output voltage levels of 5-V differential standard levels (such as EIA/TIA-422B) to reduce the power, increase the switching speeds, and allow operation with a 3.3-V supply rail. Any of the 16 current-mode drivers will deliver a minimum differential output voltage magnitude of 247 mV into a 100-Ω load when enabled.

When disabled, the driver outputs are high-impedance. Each driver input (A) and enable (EN) have an internal pulldown that will drive the input to a low level when open-circuited.

The SN65LVDS387, SN65LVDS389, and SN65LVDS391 devices are characterized for operation from –40°C to 85°C. The SN75LVDS387, SN75LVDS389, and SN75LVDS391 devices are characterized for operation from 0°C to 70°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00