See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBT | 38

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

SN75LVDS389DBT


Octal LVDS Driver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.01
10 - 24 $ 4.51
25 - 99 $ 4.21
100 - 249 $ 3.78
250 - 499 $ 3.52
500 - 749 $ 3.07
750 - 999 $ 2.65
1000 - 9999 $ 2.60

Adjust your quantity during checkout

Texas Instruments SN75LVDS389DBT

This family of 4, 8, and 16 differential line drivers implements the electrical characteristics of low-voltage differential signaling (LVDS). This signaling technique lowers the output voltage levels of 5-V differential standard levels (such as EIA/TIA-422B) to reduce the power, increase the switching speeds, and allow operation with a 3.3-V supply rail. Any of the 16 current-mode drivers will deliver a minimum differential output voltage magnitude of 247 mV into a 100-Ω load when enabled.

When disabled, the driver outputs are high-impedance. Each driver input (A) and enable (EN) have an internal pulldown that will drive the input to a low level when open-circuited.

The SN65LVDS387, SN65LVDS389, and SN65LVDS391 devices are characterized for operation from –40°C to 85°C. The SN75LVDS387, SN75LVDS389, and SN75LVDS391 devices are characterized for operation from 0°C to 70°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00