See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN888CDR


Bus-Polarity Correcting RS-485 Transceiver with IEC-ESD Protection

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.63
10 - 24 $ 2.37
25 - 99 $ 2.20
100 - 249 $ 1.93
250 - 499 $ 1.81
500 - 749 $ 1.54
750 - 999 $ 1.30
1000 - 9999 $ 1.24

Adjust your quantity during checkout

Texas Instruments SN888CDR

The SN888C is a low-power RS-485 transceiver with bus-polarity correction and transient protection. Upon hot plug-in the device detects and corrects the bus polarity within the first 76 ms of bus idling. On-chip transient protection protects the device against IEC61000 ESD and EFT transients.

The SN888C is available in an SOIC-8 package. The device is characterized from –40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00