See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

FK | 20

Temp:

M (-55 to 125)

ECO Plan:

TBD

SNJ54HC241FK


Octal Buffers And Line Drivers With 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 42.42
10 - 24 $ 39.24
25 - 99 $ 36.06
100 - 249 $ 33.51
250 - 499 $ 30.76
500 - 749 $ 28.42
750 - 999 $ 26.30
1000 - 9999 $ 26.30

Adjust your quantity during checkout

Texas Instruments SNJ54HC241FK

These octal buffers and line drivers are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The ’HC241 devices are organized as two 4-bit buffers/drivers with separate output-enable (1OE\ and 2OE) inputs. When 1OE\ is low or 2OE is high, the device passes noninverted data from the A inputs to the Y outputs. When 1OE\ is high or 2OE is low, the outputs for the respective buffers/drivers are in the high-impedance state.

View datasheet
View product folder
Order SummaryEdit >
MSP-GANG (1)$249.00
Subtotal: $249.00
Shipping & Handling: -
Total (USD): $249.00