See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $199.00
 

Adjust your quantity during checkout

SRC4192EVM-SRC4192 Evaluation Module

The SRC4192EVM evaluation module provides a hardware platform for evaluating the SRC4192, SRC4193, and SRC4190 asynchronous sample rate converters. This family of devices represents the highest performance sample rate converters targeted for use in the professional and broadcast audio markets. Operation at input and output sampling rates up to 212kHz is supported, with a continuous input-to-output sampling range of 1:16 and 16:1.


What do I get for $199.00?
  • Hardware- SRC4192EVM
  • Literature-
    • The SRC4192EVM User's Guide SBAU088 includes schematic, component layout, and BOM
    • The SRC4192 Data Sheet SBFS022
If I only request literature what will I receive?
    • The SRC4192EVM User's Guide SBAU088 includes schematic, board layout, and BOM
    • The SRC4192 Data Sheet SBFS022
Does the SRC4192EVM come with any connectors?
  • No the EVM does not come with connectors or cables these must be supplied by the customer.
What does the SRC4192EVM do?
  • The EVM is a Circuit board which allows the designer to run an evaluation of the SRC4192 device in real time.
Can I get the board design/gerber files/artwork?
  • Yes, gerber files are available.
Can I purchase more than 1?
  • Yes.
Can you bill me for the EVM?
  • No, We take credit cards, purchase orders and corporate checks.
How long will it take to receive the EVM?
  • You should receive the EVM within 5 working days. We can rush it to you for an additional charge.
Where can I get samples of the SRC4192 or ICs is this group?
  • By contacting you local TI authorized distributor.
  Does this product have NAFTA exemption?
  • No, EVMs are not qualified for NAFTA exemptions.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00