See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $199.00
 

Adjust your quantity during checkout

SRC4194EVM-SRC4194EVM-104Evaluation Module

The SRC4194EVM provides a hardware platform for evaluating the SRC4194 4-channel asynchronous sample rate converter. The EVM contains multiple audio input and out port interfaces, reference clock generation circuitry, switches for Hardware mode configuration including logic functions. A buffered host port interface, when configured for Software mode operation, communicates with the SRC4194SPI port. The User's Guide provides operational and configuration details for the various hardware functions included on the EVM board.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00