LM3017EVM LM3017 High-Efficiency Low-Side Controller with True Shutdown Evaluation Module angled board image

LM3017EVM

LM3017 High-Efficiency Low-Side Controller with True Shutdown Evaluation Module

Pricing

Qty Price
+

Features for the LM3017EVM

  • 8V to 12V input voltage range
  • 15V Output Voltage (default setting)
  • Up to 1000 mA Output Current
  • 600 KHz Fixed Switching Frequency
  • Low Shutdown Current (<1uA)

Description for the LM3017EVM

The LM3017EVM evaluation module (EVM) provides the design engineer with a fully functional asynchronous boost converter to evaluate the Texas Instruments LM3017LE boost controller IC. The EVM provides 15V output at up to 1A current from an 8V to 12V input. This EVM demonstrates the flexibility of the LM3017 in a boost topology.

Pricing

Qty Price
+