THS4508EVM THS4508 evaluation module angled board image

THS4508EVM

THS4508 evaluation module

Pricing

Qty Price
+

Features for the THS4508EVM

  • Configured with 50 ohms input/output impedance
  • 1:1 Transformer on output
  • Power Supply: 5V
  • Decoupling capacitors
  • Connectors: Vs+, GND, Vs-, In+, J3 (V OUT), and test points
  • Input and Output signals are via SMA connectors
  • Power connectors are via banana jack

Description for the THS4508EVM

THS4508EVM is an evaluation Module for the RGT (16 pin leadless QFN) package.

The THS4508EVM is designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured for a gain of 10 dB and 50 ohm input and output termination for connection to common lab test equipment.

The THS4508 evaluation module (EVM) User's Guide is included within the Datasheet.

Pricing

Qty Price
+