Features for the TLV62080EVM-756
- DCS-ControlTM Architecture for Fast Transient Regulation
- 2.5V to 5.5V Input Voltage Range
- 100% Duty Cycle for Lowest Dropout
- Power Save Mode for Light Load Efficiency
- Output Discharge Function
- Power Good Output
- Thermal Shutdown
Description for the TLV62080EVM-756
The TLV62TLV62080EVM-756 is a fully assembled and tested platform for evaluating the performance of the TLV62080 1.2A High Efficiency Step Down Converter. The TLV62080 focuses on high-efficiency, step-down conversion over a wide output current range. The user’s guide describes the TLV62TLV62080EVM-756 evaluation module (EVM) and explains how to perform a stand-alone evaluation or interface with a host or system. The converter is designed to deliver up to 1200 mA of continuous current to the output