ADS131E08EVM-PDK ADS131E08 performance demonstration kit angled board image

ADS131E08EVM-PDK

ADS131E08 performance demonstration kit

Pricing

Qty Price
+

Features for the ADS131E08EVM-PDK

  • Easy-to-use evaluation software for Microsoft™ Windows XP or Windows 7
  • Built-in analysis tools including oscilloscope, FFT, and histogram displays
  • Flexible input configurations
  • Optional external reference circuits
  • Ability to export data in simple test files for post processing

Description for the ADS131E08EVM-PDK

The ADS131E08EVM-PDK is a demonstration kit for the ADS131E08, a simultaneous sampling, 24-bit, delta-sigma (Δ Σ) analog-to-digital converter (ADC) with a built-in programmable gain amplifier (PGA), internal reference, and an onboard oscillator. The ADS131E08 contains the features commonly required for industrial power monitoring and control but has the flexibility to fit a variety of applications which require an eight channel, 24-bit ADC. The ADS131E08EVM-PDK demonstration kit is designed to expedite evaluation and system development.

 

Pricing

Qty Price
+