Features for the ADS5231EVM
- Easy testing of the ADS5231
- Single-ended, transformer coupled inputs
- THS4503 amplifier input path
- Internal reference generation or external reference generation using the OPA2227
- Fully buffered outputs utilizing the SN74AVC16244
- Compatible with the TSW1100
Description for the ADS5231EVM
The ADS5231EVM is designed to provide ease of use in evaluating the performance of the dual 12-bit, 40 MSPS ADS5231 analog to digital converter which features CMOS outputs. The ADS5231EVM can be paired with the ADC digital capture card, the TSW1100, for quick evaluation of the device's performance.