Features for the ADS7953EVM-PDK
- Includes hardware and software required for diagnostic testing, as well as accurate performance evaluation of the ADS7953 ADC
- USB powered; no external power supply required
- Ships with PHI controller that provides convenient communication interface to ADS7953 over USB 2.0 (or higher) for power delivery, as well as digital input/output
- Easy-to-use evaluation software for Microsoft® Windows® 7/8/10 64-bit operating systems
- Software suite includes graphical tools for
- Data capture
- Histogram analysis
- Spectral analysis
Description for the ADS7953EVM-PDK
The ADS7953EVM-PDK is an evaluation platform for the ADS7953 device, which is a 12-bit, 16-channel, 1-MSPS, single-ended analog input, successive approximation register (SAR) analog-to-digital converter (ADC) that features an easy-to-use serial programming interface (SPI). The ADS7953EVM-PDK eases evaluation with hardware, software, and computer connectivity through the universal serial bus (USB) interface.