ADS9110EVM-PDK ADS9110 performance demonstration kit for 18-bit, 2-MSPS, one-channel SAR ADC with enhanced SPI top board image

ADS9110EVM-PDK

ADS9110 18-Bit, 2MSPS, 15mW SAR ADC EVM Performance Demonstration Kit (PDK)

Pricing

Qty Price
+

Features for the ADS9110EVM-PDK

  • Includes hardware and software required for diagnostic testing, as well as accurate performance evaluation of the ADS9110 ADC
  • No external power supply required
  • Ships with PHI EVM controller that provides a convenient interface to the EVM over USB 2.0 (or higher) for power delivery, as well as digital input/output
  • Easy-to-use evaluation software for Microsoft® Windows® 7/8/10 operating systems
  • Software suite includes graphical tools for data capture, output code histogram generation, and linearity analysis, as well as provision for exporting data to text file for post processing

Description for the ADS9110EVM-PDK

The ADS9110 evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the performance of the ADS9110 successive-approximation register analog-to-digital converter (SAR ADC). The ADS9110EVM-PDK includes the ADS9110 EVM board, the PHI controller board, and accompanying computer software that enables the user to communicate with the ADC over a universal serial bus (USB), capture data, and perform data analysis.

Pricing

Qty Price
+