Features for the BOOST-IR
- IR LED transmitter
- IR receiver + demodulator
- 4x4 membrane keypad
- 20-pin BoosterPack standard for use with any LaunchPad
- Compatibility with different IR signal generation methods
Description for the BOOST-IR
The BOOST-IR BoosterPack™ Plug-in Module can be plugged into a LaunchPad™ Development Kit for simple integration of Infrared (IR) transceiver functionality. Users can start developing remote control applications with the on-board keypad, IR LED transmitter, and IR receiver + demodulator.
On-chip IR Modulation Logic is available on select MSP430FR4xx MCUs which can simplify Infrared modulation.
Explore IR communication using the MSP430FR4x and MSP430FR2x microcontrollers