BOOSTXL-BUCKCONV Digital Power Buck Converter BoosterPack angled board image

BOOSTXL-BUCKCONV

Digital Power Buck Converter BoosterPack

Pricing

Qty Price
+

Features for the BOOSTXL-BUCKCONV

  • Single buck converter power stage
  • 9-VDC input, 2-VDC output
  • Software-controlled dynamic load
  • Pin-compatible with C2000 LaunchPads
  • SDK examples for LAUNCHXL-F280049C using Voltage Mode Control (VMC) and Peak Current Mode Control (PCMC)
  • Supported by powerSUITE Digital Power Software Tools for quick adaptation of firmware to a custom hardware design

Description for the BOOSTXL-BUCKCONV

The Digital Power Basic Training Kit provides an introductory platform for learning the basics of digital power control with C2000™ microcontrollers. When paired with a compatible LaunchPad, this BoosterPack demonstrates a full buck converter control system. The buck converter power stage supports dynamic loads and converts an external 9-VDC power supply to a configurable DC output voltage.

Software examples based on the F280049C LaunchPad are packaged in the Digital Power Software Development Kit (SDK). The TIDM-DC-DC-BUCK reference design provides a walkthrough for running the SDK examples and using the powerSUITE Digital Power Supply Design Software Tools

The following are recommended to get started with the Digital Power Buck Converter BoosterPack:


MathWorks MATLAB & Simulink example models include the following:

Pricing

Qty Price
+