Features for the BQ24160EVM-742
- Input power connectors for both USB input and ac adapter
- Programmable battery voltage, charge current, input current, and status via I2Cā¢ interface
- IN operating range of 4.2 V ā 10 V (bq24160/161/163 EVM) or 4.2 V ā 6 V (bq24168)
- USB operating range of 4.2 V ā 6 V
- LED indication for status signals
- Test points for key signals available for testing purposes. Easy probe hook-up
Description for the BQ24160EVM-742
The bq24160/161/162A/63EVM evaluation module is a complete charger module for evaluating compact, flexible, high-efficiency, USB-friendly, switch-mode, charge-management solutions for single-cell, Li-ion and Li-polymer batteries used in a wide range of portable applications. The bq24160/161/163/168 integrates a synchronous PWM controller, power MOSFETs, input-current sensing, high-accuracy current and voltage regulation, charge termination and power path management into a QFN package