BQ24163EVM-742 Bq24163EVM-742 Evaluation Module angled board image

BQ24163EVM-742

Bq24163EVM-742 Evaluation Module

Pricing

Qty Price
+

Features for the BQ24163EVM-742

  • Input power connectors for both USB input and ac adapter
  • Programmable battery voltage, charge current, input current, and status via I2Cā„¢ interface
  • IN operating range of 4.2 V ā€“ 10 V (bq24160/161/163 EVM) or 4.2 V ā€“ 6 V (bq24168)
  • USB operating range of 4.2 V ā€“ 6 V
  • LED indication for status signals
  • Test points for key signals available for testing purposes. Easy probe hook-up

Description for the BQ24163EVM-742

The bq24160/161/162A/63EVM evaluation module is a complete charger module for evaluating compact, flexible, high-efficiency, USB-friendly, switch-mode, charge-management solutions for single-cell, Li-ion and Li-polymer batteries used in a wide range of portable applications. The bq24160/161/163/168 integrates a synchronous PWM controller, power MOSFETs, input-current sensing, high-accuracy current and voltage regulation, charge termination and power path management into a QFN package

Pricing

Qty Price
+