Features for the BQ24250EVM-150
- High-efficiency switch-mode charger
- Synchronous fixed-frequency PWM controller operating at 3MHz for small inductor support
- USB charging compliant
- Integrated 50mA LDO
- Integrated power FETs for up to 2.0A charging rate
- Complete system level protection
- BC1.2 D+/D- detection with dead battery provision (DBP) pin to sync with external USB-PHI
- Open drain status outputs
- Power path management for the bq24250/1
Description for the BQ24250EVM-150
This EVM enables test and evaluation of the Texas Instruments' bq24250/51/57 devices. The bq2425x series are highly integrated single cell Li-Ion battery chargers targeted for space-limited, portable applications with high capacity batteries. The single cell charger has a single input that operates from either a USB port or AC wall adapter for a versatile solution. BC1.2 compliant D+/D detection allows for recognition of CDP, DCP, SDP, and non-standard USB adapters. The use of an accessory dead battery provision (DBP) pin allows for the system to sync a dead battery state in order to enable/disable the BC1.2 detection in the case of an external USB-PHI. The user's guide includes EVM specifications, the schematic diagram, bill of materials, and board layout.