Features for the BQ24735EVM-710
- Evaluation module for bq24735
- bq24735 adapter and battery together provide power to system to support Intel™ CPU Turbo Boostmode
- High-efficiency NMOS-NMOS synchronous buck charger with 750-kHz frequency
- High-efficiency and low-cost NMOS power path selector and integrated gate driver
- User-selectable 1-cell, 2-cell, 3-cell, or 4-cell Li-ion battery voltage
- Programmable battery voltage, charge current, and ac adapter current via SMBus interface
- Flexible Chargeoption() register control via SMBus interface
- AC adapter operating range 4.5 V–24 V
- Test points for key signals available for testing purposes. Easy probe hook-up
- Jumpers available. Easy-to-change connections
Description for the BQ24735EVM-710
The BQ24735EVM-710 evaluation module (EVM) is a complete charger module for evaluating a multicell synchronous notebook turbo boost charge using the bq24735 devices. It is designed to deliver up to 4 A of charge current to Li-ion or Li-polymer applications. The charge current is programmable by SMBus interface through the EV2300 interface board The BQ24735EVM-710 does not include the EV2300 interface board. In order to evaluate the BQ24735EVM-710, a user must order the EV2300 interface board separately