BQ26100EVM SHA-1/HMAC BASED SECURITY AND AUTHENTICATION IC angled board image

BQ26100EVM

SHA-1/HMAC BASED SECURITY AND AUTHENTICATION IC

Pricing

Qty Price
+

Features for the BQ26100EVM

  1. bq26100, HPA170 board  
  2. CD-ROM including Windows-based PC software and support documentation

Description for the BQ26100EVM

The bq26100 provides a method to authenticate battery packs and other peripherals. The bq26100 uses a 128 bit unique device key and a 160 bit SHA-1/HMAC response to provide authentication. The device key is stored securely in each bq26100 device, allowing the host to authenticate each pack or peripheral. The purpose of the evaluation software (EVSW) is to demonstrate the functionality of the bq26100. This user's guide is intended for the operation of the software and does not necessarily explain in detail the operation of the bq26100. Refer to datasheet for any detailed information regarding operation of the device. An EV2300 board is required to interface this EVM with the PC and can be purchased separately

Pricing

Qty Price
+