Features for the BQ29700EVM-610
- Populated circuit module for quick setup and evaluation.
Description for the BQ29700EVM-610
The bq29700EVM is a complete evaluation system for the bq297xx family of single cell battery protection ICs. The EVM includes one bq29700-based circuit module.The bq29700-based circuit module is a complete and compact example solution of a bq29700 single cell battery protection IC. The circuit module includes one bq29700 IC, charge and discharge FETs, and all other onboard components necessary to use and interface with the protector. The circuit module connects directly across the cell.