DAC8411EVM DAC8411 Evaluation Module angled board image

DAC8411EVM

DAC8411 Evaluation Module

Pricing

Qty Price
+

Features for the DAC8411EVM

  • Flexible power sourcing with a wide power supply range
  • On-chip output buffer for Rail to Rail operation
  • Compatible with the 5-6K Interface board, DSK Starter Kits and HPA-MCU Interface Board

Description for the DAC8411EVM

The SC70 DAC EVM is an evaluation module designed for the prototyping and evaluation of the DAC8411, DAC8311, DAC7311, DAC6311 and DAC5311 digital to analog converters (DAC). These 8 to 16-bit, string DACs operate with a high speed serial clock (up to 50MHz) and offer excellent performance with power consumption as low as 2.5uW. These devices are pin-compatible offering an easy upgrade path from 8-, 10-, and 12-bit resolution to 14- and 16-bit.

Pricing

Qty Price
+