Features for the DAC8760EMC-EVM
- Protection circuitry against IEC61000-4 ESD, EFT, CI, and RI test standards
- 4kV Galvanic Isolation between host MCU and DAC8760
- LabVIEW™ based PC Evaluation Software
Description for the DAC8760EMC-EVM
The DAC8760EMC-EVM (EMC enhanced evaluation module) provides an easy to use platform for evaluation of the performance and operating characteristics of the DAC8760 (16-bit, Voltage Output & Current Output DAC) in harsh industrial environments. The EVM is a complete evaluation kit that includes a USB-based board (SM-USB-DIG), USB cable, and evaluation software for use with a personal computer equipped with Microsoft™ Windows XP and Windows 7 operating systems.